IESNA:LM-63-2002
[TEST]P1645543
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12193.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1968.1 1841.7 1758.3 1693.8 1601.0 1560.6 1623.3 1749.7 1926.9 2134.1 2374.0 2630.2 2892.4 3183.9 3457.3 
3788.4 4024.8 4218.3 4367.0 4428.1 4408.3 4238.0 3736.8 3459.0 3300.8 3091.0 2665.4 1935.4 1276.0 796.2 528.8 
318.1 145.3 86.0 34.4 0.0 0.0 
1968.1 1831.4 1753.2 1687.0 1595.8 1560.6 1627.6 1754.0 1932.0 2137.5 2384.3 2643.1 2901.9 3176.2 3468.5 
3784.9 4048.9 4240.6 4397.1 4460.7 4452.1 4286.2 3817.6 3519.2 3371.3 3162.4 2731.6 1998.2 1319.0 826.3 549.4 
335.3 165.1 94.6 40.4 0.0 0.0 
1968.1 1843.4 1756.6 1699.9 1619.9 1570.9 1619.0 1731.7 1883.0 2075.6 2309.5 2557.1 2815.9 3093.6 3380.8 
3680.0 3981.0 4247.5 4494.3 4657.6 4718.7 4712.7 4505.4 4099.6 3874.3 3663.7 3240.7 2482.3 1595.8 996.5 
662.9 422.2 233.0 154.8 65.3 0.0 0.0 
1968.1 1849.5 1774.7 1723.1 1650.8 1600.1 1617.3 1696.4 1828.8 1989.6 2184.8 2419.5 2658.6 2912.2 3180.5 
3463.3 3778.9 4118.5 4456.4 4747.9 4972.3 5115.1 5152.9 5110.8 4995.5 4773.7 4423.8 3758.3 2441.0 1455.7 
848.6 539.1 307.8 153.0 57.6 0.0 0.0 
1968.1 1864.9 1791.0 1743.7 1695.6 1649.1 1637.1 1676.6 1760.9 1885.6 2043.8 2225.2 2420.4 2645.7 2893.3 
3141.8 3432.4 3765.1 4140.0 4538.1 4871.7 5144.3 5357.5 5532.1 5699.7 5854.5 5930.2 5657.6 4600.9 2718.7 
1257.9 557.2 296.6 126.4 46.4 0.9 0.0 
1968.1 1887.3 1819.4 1775.5 1748.0 1718.8 1703.3 1717.9 1760.0 1838.3 1945.8 2064.4 2198.6 2359.3 2558.0 
2748.0 2981.8 3270.7 3604.4 4003.3 4409.1 4792.6 5153.7 5497.7 5915.5 6407.4 6949.0 7385.8 7197.5 5697.1 
3083.3 1204.6 419.6 203.8 66.2 1.7 0.0 
1968.1 1907.1 1849.5 1815.1 1800.5 1797.9 1801.3 1814.2 1839.1 1882.1 1953.5 2045.5 2122.9 2195.1 2303.5 
2455.6 2633.6 2855.5 3155.5 3528.7 3974.9 4435.8 4935.4 5434.0 5956.0 6612.0 7357.5 8125.3 8446.8 7621.4 
5793.4 3381.7 1192.6 429.0 161.6 14.6 0.0 
1968.1 1907.9 1852.0 1818.5 1804.8 1804.8 1811.6 1825.4 1849.5 1892.5 1965.5 2055.8 2128.9 2193.4 2296.6 
2443.6 2607.0 2828.8 3128.0 3488.3 3946.6 4419.5 4907.8 5436.6 5956.0 6609.4 7349.7 8128.7 8457.2 7649.8 
5884.6 3617.3 1247.6 440.2 169.4 15.5 0.0 
1968.1 1918.3 1881.3 1859.8 1858.9 1872.7 1898.5 1926.0 1961.2 2006.8 2088.5 2175.3 2213.2 2255.3 2344.7 
2460.8 2611.3 2831.4 3129.7 3494.3 3923.3 4414.3 4934.5 5466.7 6010.1 6630.9 7306.7 7871.6 7958.5 7159.7 
5738.4 3637.9 1472.0 374.0 162.5 22.4 0.0 
1968.1 1943.2 1930.3 1933.7 1956.1 1990.5 2025.7 2064.4 2106.6 2165.0 2243.3 2291.4 2314.6 2361.1 2436.7 
2554.5 2699.8 2956.9 3269.0 3648.2 4146.9 4676.5 5244.0 5860.5 6525.2 7237.9 7872.5 8272.3 8023.0 7050.5 
5526.9 2885.5 916.6 335.3 146.2 40.4 0.0 
1968.1 1967.3 1978.4 2007.7 2059.3 2125.5 2190.8 2261.3 2336.1 2416.9 2512.4 2563.1 2614.7 2688.6 2792.7 
2938.0 3132.3 3371.3 3660.2 3990.4 4349.0 4749.6 5154.6 5645.6 6144.3 6631.8 6954.2 6971.4 6204.4 5097.9 
3551.9 1487.5 469.5 200.3 73.9 22.4 0.0 
1968.1 1982.7 2004.2 2044.6 2110.9 2186.5 2262.2 2338.7 2412.6 2496.0 2581.2 2615.6 2643.9 2683.5 2729.9 
2796.1 2891.6 3011.9 3166.7 3353.3 3567.4 3796.1 4048.9 4367.9 4701.5 4985.2 5103.9 4972.3 4247.5 3422.9 
2382.6 1024.9 343.1 172.0 84.3 31.0 0.0 
1968.1 1977.6 2006.8 2055.8 2125.5 2200.3 2273.4 2337.8 2392.9 2447.0 2493.5 2493.5 2472.0 2453.1 2423.8 
2398.0 2387.7 2380.0 2367.9 2349.0 2324.9 2297.4 2293.1 2344.7 2441.9 2515.8 2454.8 2168.5 1593.2 1128.1 
708.5 363.7 210.7 122.1 69.6 27.5 0.0 
1968.1 2003.4 2042.1 2088.5 2147.8 2196.0 2226.9 2239.8 2223.5 2175.3 2094.5 1956.9 1764.3 1531.3 1250.2 
1005.1 792.8 655.2 586.4 555.4 539.1 527.9 512.5 501.3 510.7 518.5 499.6 462.6 399.0 331.0 276.0 215.8 155.6 98.9 
54.2 17.2 0.0 
1968.1 2023.2 2058.4 2087.6 2111.7 2112.6 2073.0 1981.9 1829.7 1635.4 1407.5 1143.6 905.4 760.9 692.2 661.2 
643.1 634.5 632.8 632.8 631.1 624.2 609.6 588.1 567.5 558.0 538.2 494.4 424.7 337.9 269.1 212.4 149.6 89.4 53.3 13.8 
0.0 
1968.1 2031.7 2058.4 2063.6 2044.6 1974.1 1827.1 1635.4 1412.7 1159.9 948.4 835.7 789.3 767.8 749.8 737.7 736.0 
742.0 756.6 773.0 789.3 800.5 803.9 790.2 761.8 720.5 660.3 592.4 509.9 399.8 288.9 192.6 128.1 86.0 44.7 8.6 0.0 
1968.1 2040.3 2051.5 2025.7 1944.9 1787.6 1578.6 1347.3 1114.3 952.7 893.4 868.4 844.3 821.1 801.3 787.6 
786.7 806.5 822.0 815.1 815.1 816.0 793.6 748.0 705.1 667.2 620.8 561.5 491.8 414.4 316.4 219.3 153.9 97.2 42.1 6.0 
0.0 
1968.1 2032.6 2030.9 1974.1 1835.7 1630.2 1406.7 1178.8 1007.7 959.6 946.7 926.9 895.1 856.4 826.3 808.2 
772.1 722.2 717.1 701.6 668.9 670.7 675.0 683.6 689.6 683.6 670.7 650.0 618.2 563.2 439.4 337.0 237.3 140.2 58.5 3.4 
0.0 
1968.1 2030.0 2016.3 1934.6 1749.7 1531.3 1288.0 1086.8 1013.7 1009.4 1002.5 981.1 944.9 898.5 851.2 754.9 
689.6 646.6 587.3 574.4 571.8 580.4 599.3 613.0 606.2 590.7 570.9 545.1 511.6 469.5 389.5 325.0 259.7 161.6 68.8 3.4 
0.0 
1968.1 2030.0 2011.1 1898.5 1698.1 1459.1 1225.2 1065.3 1045.5 1055.9 1055.0 1036.1 999.1 947.5 828.9 724.0 
647.4 559.7 527.9 513.3 509.9 513.3 518.5 512.5 483.2 466.9 453.1 434.2 404.1 369.7 319.0 267.4 209.8 145.3 65.3 2.6 
0.0 
1968.1 2012.8 1988.8 1883.0 1656.9 1421.3 1190.0 1059.3 1059.3 1076.5 1081.7 1067.0 1036.9 972.5 828.0 711.1 
602.7 540.0 519.3 522.8 558.9 567.5 514.2 513.3 469.5 463.4 440.2 418.7 392.9 337.9 285.5 228.7 169.4 116.9 48.1 2.6 
0.0 
1968.1 2004.2 1982.7 1873.5 1656.9 1421.3 1190.0 1058.4 1061.0 1079.1 1084.2 1073.1 1043.8 969.9 830.6 705.9 
601.9 538.2 519.3 528.8 578.7 583.8 515.0 519.3 471.2 471.2 441.1 415.3 385.2 326.7 275.1 222.7 159.1 98.9 45.6 2.6 
0.0 
